(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVLB Type (Outer Diameter, Profile Machining)

SVLB Type (Outer Diameter, Profile Machining)
  • Volume Discount

•Wrench: FT-15/LW-4
•Selfishly: Right-hand
•Dimension F1 (mm): 45
•Coolant Pipe: CL63-1
•Sheet: SVN-32N

Part Number

Configured Part Number is shown.

Part Number
T63H-SVLBL-DX16N
T63H-SVLBR-DX16N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Wrench FT-15/LW-4 Selfishly Right-hand L1(mm) 65
F1(mm) 45 Coolant Pipe CL63-1 Sheet SVN-32N
Clamp Screw SB-40125TRN Shim Screw SS-4N

Additional Products in this Category

Tech Support