(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WWMN Type (Outer Diameter, End Surface Machining)

WWMN Type (Outer Diameter, End Surface Machining)
  • Volume Discount

•Wrench: LW-3
•Coolant Pipe: CL63-1
•Sheet: WWN-42
•Shim Pin: WP5X15
•Clamp Set: WCS-8

Part Number

Configured Part Number is shown.

Part Number
T63H-WWMNN-H08
T63H-WWMNN-L08
Part NumberMinimum order quantityVolume DiscountDays to Ship L1
(mm)
1 Piece(s)Available

10 Days or more

100
1 Piece(s)Available

10 Days or more

140

Loading...

  1. 1

Basic Information

Wrench LW-3 Coolant Pipe CL63-1 Sheet WWN-42
Shim Pin WP5X15 Clamp set WCS-8 Shim Nut WN-1

Additional Products in this Category

Tech Support