(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PWLN Type (External Diameter/End-Face Machining)

PWLN Type (External Diameter/End-Face Machining)
  • Volume Discount

•Wrench: LW-3
•Dimension F1 (mm): 45
•Lever: LL-2N
•Coolant Pipe: CL63-1
•Lock Screw: LS-2N

Part Number

Configured Part Number is shown.

Part Number
T63H-PWLNL-DX08
T63H-PWLNR-DX08
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
1 Piece(s)Available

8 Days or more

Left-hand
1 Piece(s)Available

8 Days or more

Right-hand

Loading...

  1. 1

Basic Information

Wrench LW-3 L1(mm) 65 F1(mm) 45
Lever LL-2N Coolant Pipe CL63-1 Lock screw LS-2N
Sheet LW-42N Shim Pin LSP-2 Punch PC-2

Additional Products in this Category

Tech Support