(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PTGN Type (Outer Diameter Machining)

PTGN Type (Outer Diameter Machining)
  • Volume Discount

•Wrench: FH-2.5
•Dimension F1 (mm): 45
•Lever: LL-1N
•Coolant Pipe: CL63-1
•Lock Screw: LS-1N

Part Number

Configured Part Number is shown.

Part Number
T63H-PTGNL-DX16
T63H-PTGNR-DX16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
1 Piece(s)Available

8 Days or more

Left-hand
1 Piece(s)Available

8 Days or more

Right-hand

Loading...

  1. 1

Basic Information

Wrench FH-2.5 L1(mm) 65 F1(mm) 45
Lever LL-1N Coolant Pipe CL63-1 Lock screw LS-1N
Sheet LT-32N※LT-32N-20 Shim Pin LSP-1 Punch PC-1

Additional Products in this Category

Tech Support