(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCMN Type (External Diameter/End-Face Machining)

PCMN Type (External Diameter/End-Face Machining)
  • Volume Discount

•Wrench: LW-3
•Lever: LL-2N
•Coolant Pipe: CL63-1
•Lock Screw: LS-2N
•Sheet: LC-42N

Part Number

Configured Part Number is shown.

Part Number
T63H-PCMNN-H12
T63H-PCMNN-L12
Part NumberMinimum order quantityVolume DiscountDays to Ship L1
(mm)
1 Piece(s)Available

10 Days or more

100
1 Piece(s)Available

10 Days or more

140

Loading...

  1. 1

Basic Information

Wrench LW-3 Lever LL-2N Coolant Pipe CL63-1
Lock screw LS-2N Sheet LC-42N Shim Pin LSP-2
Punch PC-2

Additional Products in this Category

Tech Support