(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water Based Diamond Slurry

Water Based Diamond Slurry
  • Volume Discount

•Product Model: Diamond Paste
•Water-soluble/Oil: Water Soluble
•Inner Plug: Available
•Cap: Hinge Cap
•Dimension Ph: 9.5

Part Number

Configured Part Number is shown.

Part Number
PRBT-1J
PRBT-1M
PRBT-3J
PRBT-3M
PRBT-6J
PRBT-6M
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(cc)
Particle Size (Micron)
(μm)
Features 3 Features 5 Features 6 Weight
(g)
1 Piece(s)Available

10 Days or more

4001It is primarily used in lapping machines with copper surface plates, tin surface plates, cast iron surface plates, etc.It employs a hinge cap that is easy to handle. (Internal stopper is attached at shipment, please remove it before use)-470
1 Piece(s)Available

10 Days or more

801High concentration diamond grinding sand is included to eliminate gas burning, for polishing work, for a diamond paste substitute, and for other by-hand work.Please be careful not to shave excessively when using it to remove gas burns.It employs a hinge cap that is easy to handle. (Internal stopper is attached at shipment, please remove it before use)100
1 Piece(s)Available

13 Days or more

4003It is primarily used in lapping machines with copper surface plates, tin surface plates, cast iron surface plates, etc.It employs a hinge cap that is easy to handle. (Internal stopper is attached at shipment, please remove it before use)-470
1 Piece(s)Available

10 Days or more

803High concentration diamond grinding sand is included to eliminate gas burning, for polishing work, for a diamond paste substitute, and for other by-hand work.Please be careful not to shave excessively when using it to remove gas burns.It employs a hinge cap that is easy to handle. (Internal stopper is attached at shipment, please remove it before use)100
1 Piece(s)Available

10 Days or more

4006It is primarily used in lapping machines with copper surface plates, tin surface plates, cast iron surface plates, etc.It employs a hinge cap that is easy to handle. (Internal stopper is attached at shipment, please remove it before use)-470
1 Piece(s)Available

10 Days or more

806High concentration diamond grinding sand is included to eliminate gas burning, for polishing work, for a diamond paste substitute, and for other by-hand work.Please be careful not to shave excessively when using it to remove gas burns.It employs a hinge cap that is easy to handle. (Internal stopper is attached at shipment, please remove it before use)100

Loading...

  1. 1

Basic Information

Product Type Diamond Paste Water-soluble/oil Water-Soluble Inner plug Available
Cap Hinge Cap ph 9.5 Features 1 Use as concentrate.
Features 2 A single crystal diamond with proven track record has been dispersed in standard aqueous lap liquid. Features 4 Shake well before using.

Additional Products in this Category

Tech Support