(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Non-Woven Fabric Wheel

Non-Woven Fabric Wheel
  • Volume Discount

•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 200
•Inner Diameter Size (mm): 25.4
•Thickness Dimension (mm): 25
•Abrasive Grain: A Abrasive Grain

Part Number

Configured Part Number is shown.

Part Number
A06-HFL-004-200-25-25.4
A07-HFL-004-200-25-25.4
A08-HFL-004-200-25-25.4
A10-HFL-004-200-25-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
1 Piece(s)Available

8 Days or more

120
1 Piece(s)Available

8 Days or more

150
1 Piece(s)Available

8 Days or more

180
1 Piece(s)Available

8 Days or more

240

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 200 Inner Diameter Dimension(mm) 25.4
Thickness(mm) 25 Abrasive grain Alundum Application An aluminum product which is ideal for chipping and hairline finishes. For getting rust off iron goods.
Tool Used Double-Head Grinder, Flexible Sander Material Nylon Non woven Fabric

Additional Products in this Category

Tech Support