(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Set Square with Aluminum Stand, without Scale

Set Square with Aluminum Stand, without Scale
  • Volume Discount

[Features]
· Set square suitable for woodwork.
· Various sizes between 20 cm and 1 m are available.
· Also useful when assembling a wooden model from the surface plate or measuring right angles.
· Long rod length is convenient for scribing many pieces of material at once.
· For inspection and scribing at right angles

Part Number

Configured Part Number is shown.

Part Number
74117
74119
74120
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Base Length x Width x Thickness
(mm)
Pole Length x Width x Thickness
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

60cm300×40×30600×40×1.51015
1 Piece(s)Available

8 Days or more

90cm450×40×30900×40×2.01395
1 Piece(s)Available

8 Days or more

1m450×40×301000×40×2.01404

Loading...

  1. 1

Basic Information

Product Type Square With Stand Accuracy(mm) 0.1 mm or less per 100 mm Angle(°) 90
Scale NA Material Base: Aluminum / Rod: Stainless Steel Features ● Convenient for wood forms assembled from surface plates, and for measuring right angles ● Long rod length is convenient for scribing many pieces of material at once ● A range of sizes between 20 cm and 1 m is available
Application For inspection and scribing at right angles

Additional Products in this Category

Tech Support