(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Limit Plug Gauges - Limit Plain Gauge, H7

Limit Plug Gauges - Limit Plain Gauge, H7
  • Volume Discount

[Features]
· The limit plain gauge is a gauge that has one measuring surface based on the maximum actual hole size and another measuring surface based on the minimum actual hole size.
• Through Side Plug Gauge
· This gauge is for inspection of whether the diameter of the hole is larger than the regulated largest object size, and must be able to pass easily through the full length of the hole.
• Blind Plug Gauge
· This gauge is for inspection of whether the diameter of the hole is smaller than the regulated smallest object size, and must not enter the hole.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2H7
3H7
4H7
5H7
6H7
7H7
8H7
9H7
10H7
11H7
12H7
13H7
14H7
15H7
16H7
17H7
18H7
19H7
20H7
21H7
22H7
23H7
24H7
25H7
26H7
27H7
28H7
29H7
30H7
31H7
32H7
33H7
34H7
35H7
36H7
37H7
38H7
39H7
40H7
41H7
42H7
43H7
44H7
45H7
46H7
47H7
48H7
49H7
50H7
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Tolerance Mass
(g)
1 Piece(s)Available

8 Days or more

2+0.01-025
1 Piece(s)Available

8 Days or more

3+0.01-025
1 Piece(s)Available

8 Days or more

4+0.012-030
1 Piece(s)Available

8 Days or more

5+0.012-035
1 Piece(s)Available

8 Days or more

6+0.012-035
1 Piece(s)Available

8 Days or more

7+0.015-045
1 Piece(s)Available

8 Days or more

8+0.015-050
1 Piece(s)Available

8 Days or more

9+0.015-055
1 Piece(s)Available

8 Days or more

10+0.015-060
1 Piece(s)Available

10 Days or more

11+0.018-065
1 Piece(s)Available

10 Days or more

12+0.018-070
1 Piece(s)Available

10 Days or more

13+0.018-075
1 Piece(s)Available

8 Days or more

14+0.018-075
1 Piece(s)Available

10 Days or more

15+0.018-0130
1 Piece(s)Available

8 Days or more

16+0.018-0140
1 Piece(s)Available

10 Days or more

17+0.018-0150
1 Piece(s)Available

8 Days or more

18+0.018-0150
1 Piece(s)Available

8 Days or more

19+0.021-0160
1 Piece(s)Available

8 Days or more

20+0.021-0170
1 Piece(s)Available

10 Days or more

21+0.021-0170
1 Piece(s)Available

8 Days or more

22+0.021-0180
1 Piece(s)Available

10 Days or more

23+0.021-0190
1 Piece(s)Available

10 Days or more

24+0.021-0190
1 Piece(s)Available

11 Days or more

25+0.021-0310
1 Piece(s)Available

8 Days or more

26+0.021-0320
1 Piece(s)Available

11 Days or more

27+0.021-0320
1 Piece(s)Available

10 Days or more

28+0.021-0340
1 Piece(s)Available

10 Days or more

29+0.021-0350
1 Piece(s)Available

10 Days or more

30+0.021-0360
1 Piece(s)Available

10 Days or more

31+0.025-0520
1 Piece(s)Available

11 Days or more

32+0.025-0540
1 Piece(s)Available

10 Days or more

33+0.025-0540
1 Piece(s)Available

10 Days or more

34+0.025-0570
1 Piece(s)Available

8 Days or more

35+0.025-0580
1 Piece(s)Available

10 Days or more

36+0.025-0600
1 Piece(s)Available

10 Days or more

37+0.025-0620
1 Piece(s)Available

10 Days or more

38+0.025-0640
1 Piece(s)Available

10 Days or more

39+0.025-0650
1 Piece(s)Available

10 Days or more

40+0.025-0670
1 Piece(s)Available

10 Days or more

41+0.025-0690
1 Piece(s)Available

8 Days or more

42+0.025-0720
1 Piece(s)Available

10 Days or more

43+0.025-0740
1 Piece(s)Available

10 Days or more

44+0.025-0750
1 Piece(s)Available

10 Days or more

45+0.025-0770
1 Piece(s)Available

10 Days or more

46+0.025-0790
1 Piece(s)Available

10 Days or more

47+0.025-0820
1 Piece(s)Available

10 Days or more

48+0.025-0850
1 Piece(s)Available

10 Days or more

49+0.025-0870
1 Piece(s)Available

8 Days or more

50+0.025-0910

Loading...

  1. 1

Basic Information

Product Type Limit Plug Gauge Class H7 Type For Manufacturing
Application Hole Measurement Hardness HRC58~62 Material SKS-3

Additional Products in this Category

Tech Support