(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Thread Plug Gauges - Limit Thread Plug, JIS B0251/0252

Thread Plug Gauges - Limit Thread Plug, JIS B0251/0252

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The gauge classifications for screw limit gauge are determined with the same grades as the screws to be measured.
· This gauge is called a limit thread gauge since it uses the upper limit and lower limit of the predetermined dimension accuracy of the screw part using 2 screws with different dimensions, through and blind, for inspection.
· For the usage method, a gauge is considered to have passed the grade inspection when the screw thread limit gauge's go gauge can pass through without difficulty and the no-go gauge cannot be screwed in by more than two rotations.
· In addition to mass-producing limit screw gauges according to JIS standards, the manufacturer can also design and manufacture screw gauges to conform with any standard.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M1.4P0.3GPIP2
M1.4P0.3GPWP2
M1.6P0.35GPIP2
M1.7P0.35GPIP2
M2P0.4GPIP2
M2P0.4GPWP2
M2.5P0.45GPIP2
M2.6P0.45GPIP2
M3P0.5GPIP2
M3P0.5GPWP2
M3P0.35GPIP2
M4P0.7GPIP2
M4P0.7GPWP2
M5P0.5GPIP2
M5P0.8GPIP2
M5P0.8GPWP2
M6P0.75GPIP2
M6P0.75GPWP2
M6P1.0GPIP2
M7P0.75GPIP2
M8P1.0GPIP2
M8P1.25GPWP2
M10P0.75GPIP2
M10P1.0GPIP2
M10P1.5GPIP2
M10P1.5GPWP2
M10P1.25GPIP2
M10P1.25GPWP2
M12P0.5GPIP2
M12P1.0GPIP2
M12P1.5GPIP2
M12P1.25GPIP2
M12P1.75GPIP2
M14P1.5GPIP2
M14P2.0GPIP2
M16P1.0GPIP2
M16P1.0GPWP2
M16P1.5GPIP2
M16P2.0GPIP2
M18P1.0GPWP2
M20P1.5GPWP2
M20P2.5GPIP2
M22P1.5GPIP2
M24P1.0GPIP2
M24P1.5GPWP2
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch P Type
1 Piece(s)Available

8 Days or more

1.40.3For inspection
1 Piece(s)Available

10 Days or more

1.40.3For Manufacturing
1 Piece(s)Available

8 Days or more

1.60.35For inspection
1 Piece(s)Available

8 Days or more

1.70.35For inspection
1 Piece(s)Available

8 Days or more

20.4For inspection
1 Piece(s)Available

8 Days or more

20.4For Manufacturing
1 Piece(s)Available

8 Days or more

2.50.45For inspection
1 Piece(s)Available

10 Days or more

2.60.45For inspection
1 Piece(s)Available

8 Days or more

30.5For inspection
1 Piece(s)Available

8 Days or more

30.5For Manufacturing
1 Piece(s)Available

8 Days or more

30.35For inspection
1 Piece(s)Available

10 Days or more

40.7For inspection
1 Piece(s)Available

8 Days or more

40.7For Manufacturing
1 Piece(s)Available

8 Days or more

50.5For inspection
1 Piece(s)Available

10 Days or more

50.8For inspection
1 Piece(s)Available

8 Days or more

50.8For Manufacturing
1 Piece(s)Available

10 Days or more

60.75For inspection
1 Piece(s)Available

8 Days or more

60.75For Manufacturing
1 Piece(s)Available

8 Days or more

61For inspection
1 Piece(s)Available

8 Days or more

70.75For inspection
1 Piece(s)Available

8 Days or more

81For inspection
1 Piece(s)Available

8 Days or more

81.25For Manufacturing
1 Piece(s)Available

10 Days or more

100.75For inspection
1 Piece(s)Available

8 Days or more

101For inspection
1 Piece(s)Available

8 Days or more

101.5For inspection
1 Piece(s)Available

8 Days or more

101.5For Manufacturing
1 Piece(s)Available

8 Days or more

101.25For inspection
1 Piece(s)Available

12 Days or more

101.25For Manufacturing
1 Piece(s)Available

10 Days or more

120.5For inspection
1 Piece(s)Available

8 Days or more

121For inspection
1 Piece(s)Available

8 Days or more

121.5For inspection
1 Piece(s)Available

8 Days or more

121.25For inspection
1 Piece(s)Available

8 Days or more

121.75For inspection
1 Piece(s)Available

8 Days or more

141.5For inspection
1 Piece(s)Available

10 Days or more

142For inspection
1 Piece(s)Available

10 Days or more

161For inspection
1 Piece(s)Available

8 Days or more

161For Manufacturing
1 Piece(s)Available

10 Days or more

161.5For inspection
1 Piece(s)Available

8 Days or more

162For inspection
1 Piece(s)Available

8 Days or more

181For Manufacturing
1 Piece(s)Available

8 Days or more

201.5For Manufacturing
1 Piece(s)Available

10 Days or more

202.5For inspection
1 Piece(s)Available

10 Days or more

221.5For inspection
1 Piece(s)Available

10 Days or more

241For inspection
1 Piece(s)Available

8 Days or more

241.5For Manufacturing

Loading...

  1. 1

Basic Information

Product Type Thread Plug Gauge Workpiece Female Thread Class Class 2
Standard JIS Standard Hardness HRC58~62 Material SKS-3

Additional Products in this Category

Tech Support