(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Taper Pipe Taps - High Speed Steel, Through Hole Use, INT-PT

Taper Pipe Taps - High Speed Steel, Through Hole Use, INT-PT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Tap that reduces cutting torque by removing 1 thread per land with loose leftward twist.
· It is a tap particularly suitable for thread processing of viscous materials such as stainless steel and chrome molybdenum steel.

PDF

Part Number

Configured Part Number is shown.

TINT08Q

 
Part Number
TINT08Q
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Nominal 1/2-14 Chamfer threads 3P
Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes
Hole type For through hole Coating Y/N NA Overall Length (L)(mm) 80
Class Thread Length(mm) 35 Shank diameter (Ds)(mm) 18
Shank square width (K)(mm) 14 Shank square part length(mm) 17 Number of Grooves 5
Shape h Length to standard diameter part(mm) 25 Surface Treatment Oxidation treatment
Torsional Angle Left L8°

Please check the type/dimensions/specifications of the part TINT08Q in the Taper Pipe Taps - High Speed Steel, Through Hole Use, INT-PT series.

Additional Products in this Category

Tech Support