(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - for Soft Steels, Oxidized, E-SP (Part Numbers)

Spiral Flute Taps - for Soft Steels, Oxidized, E-SP
  • Volume Discount

A revolutionary spiral tap that has completely eliminated the female screw enlargement problems typical of spiral taps, especially in tapping of mild steel (SS41, S25C, etc.).

PDF

Part Number

Configured Part Number is shown.

ESHMQ8.0N

 
Part Number
ESHMQ8.0N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M81.2570P219-6.2583e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part ESHMQ8.0N in the Spiral Flute Taps - for Soft Steels, Oxidized, E-SP series.

Products like this...

Part Number
ESHMQ010N
ESHMQ010O
ESHMQ012N
ESHMR018R
ESHMR020O
ESHMR020R
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M101.2575P223-75.583e
1 Piece(s)Available

10 Days or more

M101.575P223-75.583e
1 Piece(s)Available

10 Days or more

M121.2582P226-8.56.593e
1 Piece(s)Available

10 Days or more

M182.5100P333-1411144e
1 Piece(s)Available

10 Days or more

M201.5105P333-1512154e
1 Piece(s)Available

10 Days or more

M202.5105P233-1512154e

Additional Products in this Category

Tech Support