(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - Carbide, Blind Hole Machining, HFACT-B

Spiral Point Taps - Carbide, Blind Hole Machining, HFACT-B
  • Volume Discount

Carbide tap that makes ultra-high speed machining possible and a center-through hole shape adopted to support internal lubrication, mist type lubrication and low temperature cold/dry machining. Suitable for machining blind holes in aluminum cast iron and aluminum die castings, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HFACTBR010N
HFACTBR010O
HFACTBR012N
HFACTBR012O
HFACTBR012P
HFACTBR6.0M
HFACTBR8.0N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape Number of protrusions
1 Piece(s)Available

9 Days or more

M101.25752436103k-
1 Piece(s)Available

9 Days or more

M101.5752436103k-
1 Piece(s)Available

9 Days or more

M121.2582294012-k3
1 Piece(s)Available

9 Days or more

M121.582294012-k3
1 Piece(s)Available

9 Days or more

M121.75822940123k-
1 Piece(s)Available

9 Days or more

M616219-63j-
1 Piece(s)Available

9 Days or more

M81.2570223283k-

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Carbide
work material Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For blind hole
Coating Y/N Available Coating Type TiAlN Class P3

Additional Products in this Category

Tech Support