(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Helix Groove A Type 60° Joint Tool JO-CDS

Low Helix Groove A Type 60° Joint Tool JO-CDS
  • Volume Discount

[Specifications]
· Shape: Centering/countersink
· Coating: Non-Coated
· Tool material: HSS
[Applications] Centering (positioning) / hole chamfering

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JCY4.0
JCY5.0
JCY6.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
ℓ2
(mm)
Compatible Holder Shank Diameter H
(mm)
1 Piece(s)Available

11 Days or more

104X60°37.54.527.5148
1 Piece(s)Available

11 Days or more

125X60°43.55.532.51610
1 Piece(s)Available

11 Days or more

166X60°48.56.534.52013

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N NA

Additional Products in this Category

Tech Support