(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Solid die for difficult-to-cut materials, such as stainless steel, etc.
[Features]
· Adopts high-speed tool steel (HSS).
· Can be used only from the surface as oxide treatment (OX treatment) is applied as the surface treatment.
· The outer diameter of the die is made smaller and thinner for less rotational vibration during high speed cutting with automatic lathes.
· Stable male threading can be performed.
· Solid type with minimal variation even under harsh cutting condition specifications.
[Applications]
· Optimal for machining stainless steel and other difficult-to-cut materials.
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | Tap Type | Die |
---|---|---|---|---|---|
Coating Y/N | NA | Shape | Da | Clearance on the back surface | ○ |
Surface Treatment | Oxidation treatment |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy