(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It is suitable for tapping high carbon steel such as S55C.
Part Number |
---|
PCMS012P |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part PCMS012P in the Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO series.
Part Number |
---|
PCMQ6.0M |
PCMR010N |
PCMR010O |
PCMS014Q |
PCMS016Q |
PCMS018O |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy