(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Helix Groove JIS R Type Center Hole Drill CEIR

High Helix Groove JIS R Type Center Hole Drill CEIR

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suitable for center hole machining of viscous and soft work materials.

PDF

Part Number

Configured Part Number is shown.

CE6.3RI

 
Part Number
CE6.3RI
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tool Diameter (D)(mm) 16 Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N NA
Nominal 6.3XRX16 Overall Length L(mm) 71 l(mm) 17
Shape Ce Rmax(mm) 20 Rmin(mm) 16

Please check the type/dimensions/specifications of the part CE6.3RI in the High Helix Groove JIS R Type Center Hole Drill CEIR series.

Additional Products in this Category

Tech Support