(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Shank Low Helix Groove A Type 60° Carbide Center Hole Drill C-CD-SL

Long Shank Low Helix Groove A Type 60° Carbide Center Hole Drill C-CD-SL
  • Volume Discount

•Single Blade/Double Blade: Double Blade
•Tool Material Type: Carbide
•Point Angle(θ): 60°
•Shape: Cf

Part Number

Configured Part Number is shown.

Part Number
CCDL1.0
CCDL1.5
CCDL2.0
CCDL2.5
CCDL3.0
CCDL4.0
CCDL5.0
CCDM2.0
CCDM2.5
CCDM3.0
CCDM4.0
CCDM5.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
1 Piece(s)Available

8 Days or more

41X60°X41001
1 Piece(s)Available

8 Days or more

51.5X60°X51001.5
1 Piece(s)Available

8 Days or more

62X60°X61002
1 Piece(s)Available

8 Days or more

82.5X60°X81002.5
1 Piece(s)Available

8 Days or more

83X60°X81003
1 Piece(s)Available

8 Days or more

104X60°X101004.5
1 Piece(s)Available

8 Days or more

125X60°X121005.5
1 Piece(s)Available

8 Days or more

62X60°X61502
1 Piece(s)Available

8 Days or more

82.5X60°X81502.5
1 Piece(s)Available

8 Days or more

83X60°X81503
1 Piece(s)Available

8 Days or more

104X60°X101504.5
1 Piece(s)Available

8 Days or more

125X60°X121505.5

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N NA
Shape Cf

Additional Products in this Category

Tech Support