(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Point Drill Joint Tool PE-90° JO-PEQ

Point Drill Joint Tool PE-90° JO-PEQ
  • Volume Discount

[Specifications]
· Shape: Centering/countersink
· Coating: Non-Coated
· Tool material: HSS
[Applications] Centering (positioning) / hole chamfering

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JPE010Q
JPE012Q
JPE016Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
Dc
(mm)
ℓ2
(mm)
Compatible Holder Shank Diameter H
(mm)
1 Piece(s)Available

10 Days or more

1010X337.5327.5148
1 Piece(s)Available

10 Days or more

1212X3.543.53.532.51610
1 Piece(s)Available

10 Days or more

1616X448.5434.52013

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90° Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N NA

Additional Products in this Category

Tech Support