(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Point Drill PE-90° PE-Q

Point Drill PE-90° PE-Q
  • Volume Discount

The 2 angles, 125° tip angle and 90° chamfer angle, make it possible to simultaneously perform centering and chamfering. The two-tier planar shape provides excellent biting to achieve high machining accuracy.

PDF

Part Number

Configured Part Number is shown.

PE4.0Q

 
Part Number
PE4.0Q
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 125° Tool Diameter (D)(mm) 4
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Nominal 4X1X90° Overall Length L(mm) 45
l(mm) 8 Number of flutes 2 Dc(mm) 1
Shape Ch l1(mm) 0.26 Chamfer angle(°) 90

Please check the type/dimensions/specifications of the part PE4.0Q in the Point Drill PE-90° PE-Q series.

Additional Products in this Category

Tech Support