(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Plus Series, TiN Coated, AU+ SP (Part Numbers)

Spiral Flute Taps - Plus Series, TiN Coated, AU+ SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Coated spiral tap that can machine at medium to high speed for a wide range of work materials.
[Features]
· A special shape (BLF shape) is adopted for the thread component. Several threads are totally left untouched while the remaining half of the threads are chamfered.
· Completely threaded to prevent the blade from chipping.
· Reduction of friction resistance and tapping torque.
· Maintains screw guidance (stable machining).
· Maintains excellent chip discharge performance (smooth discharge).
[Applications]
· Supports machining of a wide range of work materials such as alloy steel, high carbon steel, medium carbon steel, low carbon steel, etc.
· Ideal for water soluble cutting fluids.

PDF

Part Number

Configured Part Number is shown.

VSAPR010M

 
Part Number
VSAPR010M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle
1 Piece(s)Available

10 Days or more

M10175P323-75.584--

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part VSAPR010M in the Spiral Flute Taps - Plus Series, TiN Coated, AU+ SP series.

Products like this...

Part Number
VSAPQ3.0G
VSAPQ4.0I
VSAPQ5.0K
VSAPR010N
VSAPR010O
VSAPR012N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle
1 Piece(s)Available

8 Days or more

M30.546P291443.263d40°
1 Piece(s)Available

8 Days or more

M40.752P211175473d40°
1 Piece(s)Available

8 Days or more

M50.860P213225.54.573d40°
1 Piece(s)Available

10 Days or more

M101.2575P323-75.584--
1 Piece(s)Available

8 Days or more

M101.575P323-75.584--
1 Piece(s)Available

10 Days or more

M121.2582P326-8.56.594--

Additional Products in this Category

Tech Support