(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Plus Series, High Speed Steel, +SP (N+SP) (Part Numbers)

Spiral Flute Taps - Plus Series, High Speed Steel, +SP (N+SP)
  • Volume Discount

A spiral tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).

PDF

Part Number

Configured Part Number is shown.

SNPP3.5H

 
Part Number
SNPP3.5H
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle
1 Piece(s)Available

9 Days or more

M3.50.652P11116547340°

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Shape c

Please check the type/dimensions/specifications of the part SNPP3.5H in the Spiral Flute Taps - Plus Series, High Speed Steel, +SP (N+SP) series.

Products like this...

Part Number
SNPP2.3E
SNPP2.6F
SNPP3.0G
SNPQ4.0I
SNPQ5.0K
SNPQ6.0M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle
1 Piece(s)Available

9 Days or more

M2.30.442P17.21232.55245°
1 Piece(s)Available

9 Days or more

M2.60.4546P18.11432.55245°
1 Piece(s)Available

8 Days or more

M30.546P191443.26340°
1 Piece(s)Available

8 Days or more

M40.752P21117547340°
1 Piece(s)Available

8 Days or more

M50.860P213225.54.57340°
1 Piece(s)Available

8 Days or more

M6162P2152664.57340°

Additional Products in this Category

Tech Support