(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - For Titanium Alloys, ZET-B (Part Numbers)

Spiral Flute Taps - For Titanium Alloys, ZET-B

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

PDF

Part Number

Configured Part Number is shown.

ZETBMR018O

 
Part Number
ZETBMR018O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M181.5100P314-1411144e-1

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle 15°

Please check the type/dimensions/specifications of the part ZETBMR018O in the Spiral Flute Taps - For Titanium Alloys, ZET-B series.

Products like this...

Part Number
ZETBMR012N
ZETBMR012O
ZETBMR012P
ZETBMR4.0I
ZETBMR5.0K
ZETBMR6.0M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M121.2582P315--6.593e-1
1 Piece(s)Available

9 Days or more

M121.582P315--6.593e-1
1 Piece(s)Available

9 Days or more

M121.7582P315--6.593e-1
1 Piece(s)Available

8 Days or more

M40.752P3717-473d
1 Piece(s)Available

9 Days or more

M50.860P3922-4.573d
1 Piece(s)Available

8 Days or more

M6162P31126-4.573d

Additional Products in this Category

Tech Support