(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - For Titanium Alloys, Through Hole Use, ZET-P

Spiral Flute Taps - For Titanium Alloys, Through Hole Use, ZET-P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZETPMR3.0G
ZETPMR5.0K
ZETPMR6.0M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s)Available

10 Days or more

M30.54691443.26
1 Piece(s)Available

10 Days or more

M50.86013225.54.57
1 Piece(s)Available

8 Days or more

M6162152664.57

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Class P3 Number of Grooves 3
Shape c Surface Treatment Nitriding Treatment Torsional Angle L15°

Additional Products in this Category

Tech Support