(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Coated Strong Twist Groove A Type 60° Center Hole Drill CE-S-V

Titanium Coated Strong Twist Groove A Type 60° Center Hole Drill CE-S-V
  • Volume Discount

Centering hole drill with a coating suitable for soft materials and relatively viscous materials thanks to its groove with high torsion.
[Features]
· Since it has a coating, stable processing is possible even if the cutting speed is increased, and the tool life is improved.
[Applications]
· Used for A-type 60° center drilling.
· Guidelines for machining requirements are, carbon steel 15-30, steel alloy 10-25, stainless steel 5-12, and cast iron: 8-15 m/min.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VCE1.0
VCE1.5
VCE2.0
VCE3.0
VCE4.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
1 Piece(s)Available

8 Days or more

41X60°X4351
1 Piece(s)Available

8 Days or more

51.5X60°X5401.5
1 Piece(s)Available

8 Days or more

62X60°X6452
1 Piece(s)Available

8 Days or more

7.73X60°X7.7553
1 Piece(s)Available

8 Days or more

104X60°X10654.5

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiN Shape Cf

Additional Products in this Category

Tech Support