(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Through Hole Use, SU+SL (Part Numbers)

Spiral Flute Taps - Through Hole Use, SU+SL
  • Volume Discount

A tap suitable for machining through holes, including viscous materials that have a high machining hardness such as stainless steel, chrome steel, and molybdenum steel.
[Features]
· Achieves a tool life triple or more that of SU-PO for SUS304.
· Provides excellent finish and thread shape to female thread flanks even after 2,000 drilling.
· By adopting inverse twisted spiral groove, the discharge of chips is improved and tool life is improved compared to SU-PO.
[Applications]
· Can process both synchronously and asynchronously.
· Recommended for machining speeds of 5 to 15 m/min (completely synchronous feeding recommended for speeds of 15 m/min or higher).

PDF

Part Number

Configured Part Number is shown.

SUPQ3.0GL

 
Part Number
SUPQ3.0GL
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s)Available

8 Days or more

M30.546P291443.26

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Shape c
Surface Treatment Oxidation treatment Torsional Angle L15°

Please check the type/dimensions/specifications of the part SUPQ3.0GL in the Spiral Flute Taps - Through Hole Use, SU+SL series.

Products like this...

Part Number
SUPQ4.0IL
SUPQ6.0ML
SUPR5.0KL
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s)Available

8 Days or more

M40.752P21117547
1 Piece(s)Available

8 Days or more

M6162P2152664.57
1 Piece(s)Available

8 Days or more

M50.860P313225.54.57

Additional Products in this Category

Tech Support