(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tap suitable for machining through holes, including viscous materials that have a high machining hardness such as stainless steel, chrome steel, and molybdenum steel.
[Features]
· Achieves a tool life triple or more that of SU-PO for SUS304.
· Provides excellent finish and thread shape to female thread flanks even after 2,000 drilling.
· By adopting inverse twisted spiral groove, the discharge of chips is improved and tool life is improved compared to SU-PO.
[Applications]
· Can process both synchronously and asynchronously.
· Recommended for machining speeds of 5 to 15 m/min (completely synchronous feeding recommended for speeds of 15 m/min or higher).
Part Number |
---|
SUPQ3.0GL |
SUPQ4.0IL |
SUPQ6.0ML |
SUPR5.0KL |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) | Tap Type | Spiral Tap | Hole type | For through hole |
Coating Y/N | NA | Number of Grooves | 3 | Shape | c |
Surface Treatment | Oxidation treatment | Torsional Angle | L15° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy