(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for Stainless Steels, Oxidized, SU+PO/SU-PO

Spiral Point Taps - for Stainless Steels, Oxidized, SU+PO/SU-PO

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PUMPUN2E
PUMPUN4F
PUMPUN5G
PUMQ3.0G
PUMQ3.0H
PUMQ3.5H
PUMQ4.0I
PUMQ4.0J
PUMQ5.0K
PUMQ5.0L
PUMQ6.0J
PUMQ6.0M
PUMQ7.0M
PUMQU04K
PUMQU04N
PUMQU05M
PUMQU06M
PUMQUN5H
PUMQUN6H
PUMQUN6J
PUMQUN8I
PUMQUN8J
PUMQUNAJ
PUMQUNAM
PUMQW03M
PUMR010M
PUMR010N
PUMR010O
PUMR012O
PUMR014O
PUMR016M
PUMR016O
PUMR3.0G
PUMR5.0K
PUMR6.0M
PUMR8.0M
PUMR8.0N
PUMRU05O
PUMRU06P
PUMRU07N
PUMRU07Q
PUMRU08N
PUMRU08R
PUMRU09O
PUMRU10U
PUMRW04N
PUMRW05O
PUMRW06P
PUMRW07Q
PUMRW08S
PUMRW10U
PUMS010N
PUMS010O
PUMS012N
PUMS012P
PUMS014Q
PUMS016Q
PUMS018O
PUMS018R
PUMS020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

unifiedNo.2-56UNC--42P18.11232.552c
1 Piece(s)Available

9 Days or more

unifiedNo.4-48UNF--46P191443.262c
1 Piece(s)Available

9 Days or more

unifiedNo.5-44UNF--52P111165473c
1 Piece(s)Available

8 Days or more

MeterM30.5High-speed steel46P291443.263c
1 Piece(s)Available

9 Days or more

MeterM30.6High-speed steel46P291443.263c
1 Piece(s)Available

9 Days or more

MeterM3.50.6High-speed steel52P211165473c
1 Piece(s)Available

8 Days or more

MeterM40.7High-speed steel52P211175473c
1 Piece(s)Available

9 Days or more

MeterM40.75High-speed steel52P211175473c
1 Piece(s)Available

8 Days or more

MeterM50.8High-speed steel60P213225.54.573c
1 Piece(s)Available

9 Days or more

MeterM50.9High-speed steel60P213225.54.573c
1 Piece(s)Available

9 Days or more

MeterM60.75High-speed steel62P2152664.573c
1 Piece(s)Available

8 Days or more

MeterM61High-speed steel62P2152664.573c
1 Piece(s)Available

9 Days or more

MeterM71High-speed steel70P219-6.2583e
1 Piece(s)Available

9 Days or more

unified1/4-28UNF--62P2152664.573c
1 Piece(s)Available

10 Days or more

unified1/4-20UNC--62P2152664.573c
1 Piece(s)Available

10 Days or more

unified5/16-24UNF--70P219-6.2583e
1 Piece(s)Available

9 Days or more

unified3/8-24UNF--75P223-75.583e
1 Piece(s)Available

9 Days or more

unifiedNo.5-40UNC--52P211165473c
1 Piece(s)Available

9 Days or more

unifiedNo.6-40UNF--52P211165473c
1 Piece(s)Available

10 Days or more

unifiedNo.6-32UNC--52P211165473c
1 Piece(s)Available

9 Days or more

unifiedNo.8-36UNF--60P213215.54.573c
1 Piece(s)Available

10 Days or more

unifiedNo.8-32UNC--60P213215.54.573c
1 Piece(s)Available

9 Days or more

unifiedNo.10-32UNF--60P213225.54.573c
1 Piece(s)Available

10 Days or more

unifiedNo.10-24UNC--60P213225.54.573c
1 Piece(s)Available

9 Days or more

Whitworth3/16W24--60P213215.54.573c
1 Piece(s)Available

9 Days or more

MeterM101-75P323-75.583e
1 Piece(s)Available

9 Days or more

MeterM101.25-75P323-75.583e
1 Piece(s)Available

8 Days or more

MeterM101.5-75P323-75.583e
1 Piece(s)Available

9 Days or more

MeterM121.5-82P326-8.56.593e
1 Piece(s)Available

9 Days or more

MeterM141.5-88P326-10.58113e
1 Piece(s)Available

9 Days or more

MeterM161-95P326-12.510133e
1 Piece(s)Available

9 Days or more

MeterM161.5-95P326-12.510133e
1 Piece(s)Available

9 Days or more

MeterM30.5High-speed steel46P391443.263c
1 Piece(s)Available

9 Days or more

MeterM50.8High-speed steel60P313225.54.573c
1 Piece(s)Available

9 Days or more

MeterM61High-speed steel62P3152664.573c
1 Piece(s)Available

9 Days or more

MeterM81-70P319-6.2583e
1 Piece(s)Available

9 Days or more

MeterM81.25High-speed steel70P319-6.2583e
1 Piece(s)Available

10 Days or more

unified5/16-18UNC--70P319-6.2583e
1 Piece(s)Available

9 Days or more

unified3/8-16UNC--75P323-75.583e
1 Piece(s)Available

10 Days or more

unified7/16-20UNF--82P326-8.56.593e
1 Piece(s)Available

10 Days or more

unified7/16-14UNC--82P326-8.56.593e
1 Piece(s)Available

9 Days or more

unified1/2-20UNF--88P326-10.58113e
1 Piece(s)Available

9 Days or more

unified1/2-13UNC--88P326-10.58113e
1 Piece(s)Available

10 Days or more

unified9/16-18UNF--95P326-12.510133e
1 Piece(s)Available

9 Days or more

unified5/8-11UNC--95P326-12.510133e
1 Piece(s)Available

9 Days or more

Whitworth1/4W20--62P3152664.573c
1 Piece(s)Available

8 Days or more

Whitworth5/16W18--700P319-6.2583e
1 Piece(s)Available

8 Days or more

Whitworth3/8W16--75P323-75.583e
1 Piece(s)Available

10 Days or more

Whitworth7/16W14--82P326-8.56.593e
1 Piece(s)Available

9 Days or more

Whitworth1/2W12--88P326-10.58113e
1 Piece(s)Available

9 Days or more

Whitworth5/8W11--95P326-12.510133e
1 Piece(s)Available

9 Days or more

MeterM101.25-75P423-75.583e
1 Piece(s)Available

9 Days or more

MeterM101.5-75P423-75.583e
1 Piece(s)Available

9 Days or more

MeterM121.25-82P426-8.56.593e
1 Piece(s)Available

8 Days or more

MeterM121.75-82P426-8.56.593e
1 Piece(s)Available

9 Days or more

MeterM142-88P426-10.58113e
1 Piece(s)Available

8 Days or more

MeterM162-95P426-12.510133e
1 Piece(s)Available

9 Days or more

MeterM181.5-100P433-1411143e
1 Piece(s)Available

10 Days or more

MeterM182.5-100P433-1411143e
1 Piece(s)Available

9 Days or more

MeterM201.5-105P433-1512153e

Loading...

Basic Information

Chamfer threads 5P work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Point tap
Hole type For through hole Coating Y/N NA Surface Treatment Oxidation treatment

Additional Products in this Category

Tech Support