(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - High Speed Steel, SU+SP/SU-SP

Spiral Flute Taps - High Speed Steel, SU+SP/SU-SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • SUPP3.0G
  • SUQ8.0N
  • Volume Discount

Spiral tap for blind hole machining with extremely viscous or work-hardened work material.
[Features]
· For blind hole machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
· Optimal design of the screw part reduces the machining burden on each blade bite, reducing the cutting resistance and increasing tool life.
· Stable scrap is ejected and a good finish is realized.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
Optimal for machining extremely viscous or work-hardened work material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUMP1.4C
SUMP1.7D
SUMPUN2E
SUMPUN3F
SUMPUN4F
SUMPUN4H
SUMPUN5G
SUMPUN5H
SUMPUN6H
SUMQ010M
SUMQ010N
SUMQ010O
SUMQ012M
SUMQ012N
SUMQ012O
SUMQ012P
SUMQ014M
SUMQ014O
SUMQ014Q
SUMQ016O
SUMQ016Q
SUMQ018O
SUMQ1.7D
SUMQ6.0J
SUMQ8.0J
SUMQ8.0M
SUMQ8.0N
SUMQU04K
SUMQU04N
SUMQU05M
SUMQU05O
SUMQU06M
SUMQU06P
SUMQU07N
SUMQU08N
SUMQU10O
SUMQUN6J
SUMQUN8I
SUMQUN8J
SUMQUNAJ
SUMQUNAM
SUMQW03M
SUMQW04N
SUMQW05O
SUMQW06P
SUMR010N
SUMR010O
SUMR012N
SUMR012O
SUMR012P
SUMR014Q
SUMR016Q
SUMR018R
SUMR020O
SUMR020R
SUMR022O
SUMR022R
SUMR024O
SUMR024S
SUMR027O
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle
1 Piece(s)Available

11 Days or more

MeterM1.40.336P15.4-32.552a45°
1 Piece(s)Available

10 Days or more

MeterM1.70.3536P16.3-32.552b45°
1 Piece(s)Available

10 Days or more

unifiedNo.2-56UNC-42P18.11232.552c-
1 Piece(s)Available

10 Days or more

unifiedNo.3-48UNC-46P18.11432.552c-
1 Piece(s)Available

10 Days or more

unifiedNo.4-48UNF-46P191443.262c-
1 Piece(s)Available

10 Days or more

unifiedNo.4-40UNC-46P191443.262c-
1 Piece(s)Available

10 Days or more

unifiedNo.5-44UNF-52P111165473c-
1 Piece(s)Available

10 Days or more

unifiedNo.5-40UNC-52P111165473c-
1 Piece(s)Available

11 Days or more

unifiedNo.6-40UNF-52P111165473c-
1 Piece(s)Available

10 Days or more

MeterM10175P223-75.583e50°
1 Piece(s)Available

10 Days or more

MeterM101.2575P223-75.583e50°
1 Piece(s)Available

8 Days or more

MeterM101.575P223-75.583e50°
1 Piece(s)Available

10 Days or more

MeterM12182P226-8.56.593e50°
1 Piece(s)Available

10 Days or more

MeterM121.2582P226-8.56.593e50°
1 Piece(s)Available

10 Days or more

MeterM121.582P226-8.56.593e50°
1 Piece(s)Available

8 Days or more

MeterM121.7582P226-8.56.593e50°
1 Piece(s)Available

10 Days or more

MeterM14188P226-10.58113e50°
1 Piece(s)Available

10 Days or more

MeterM141.588P226-10.58113e50°
1 Piece(s)Available

10 Days or more

MeterM14288P226-10.58113e50°
1 Piece(s)Available

10 Days or more

MeterM161.595P226-12.510133e50°
1 Piece(s)Available

8 Days or more

MeterM16295P226-12.510133e50°
1 Piece(s)Available

10 Days or more

MeterM181.5100P233-1411144e50°
1 Piece(s)Available

10 Days or more

MeterM1.70.3536P26.3-32.552b45°
1 Piece(s)Available

10 Days or more

MeterM60.7562P2152664.573c50°
1 Piece(s)Available

10 Days or more

MeterM80.7570P219-6.2583e50°
1 Piece(s)Available

8 Days or more

MeterM8170P219-6.2583e50°
1 Piece(s)Available

8 Days or more

MeterM81.2570P219-6.2583e50°
1 Piece(s)Available

10 Days or more

unified1/4-28UNF-62P2152664.573c-
1 Piece(s)Available

10 Days or more

unified1/4-20UNC-62P2152664.573c-
1 Piece(s)Available

10 Days or more

unified5/16-24UNF-70P219-6.2583e-
1 Piece(s)Available

11 Days or more

unified5/16-18UNC-70P219-6.2583e-
1 Piece(s)Available

10 Days or more

unified3/8-24UNF-75P223-75.583e-
1 Piece(s)Available

10 Days or more

unified3/8-16UNC-75P223-75.583e-
1 Piece(s)Available

10 Days or more

unified7/16-20UNF-82P226-8.56.593e-
1 Piece(s)Available

10 Days or more

unified1/2-20UNF-88P226-10.58113e-
1 Piece(s)Available

10 Days or more

unified5/8-18UNF-95P226-12.510133e-
1 Piece(s)Available

10 Days or more

unifiedNo.6-32UNC-52P211165473c-
1 Piece(s)Available

10 Days or more

unifiedNo.8-36UNF-60P213215.54.573c-
1 Piece(s)Available

10 Days or more

unifiedNo.8-32UNC-60P213215.54.573c-
1 Piece(s)Available

10 Days or more

unifiedNo.10-32UNF-60P213225.54.573c-
1 Piece(s)Available

10 Days or more

unifiedNo.10-24UNC-60P213225.54.573c-
1 Piece(s)Available

10 Days or more

Whitworth3/16W24-60P213215.54.573c-
1 Piece(s)Available

10 Days or more

Whitworth1/4W20-62P2152664.573c-
1 Piece(s)Available

10 Days or more

Whitworth5/16W18-70P219-6.2583e-
1 Piece(s)Available

10 Days or more

Whitworth3/8W16-75P223-75.583e-
1 Piece(s)Available

10 Days or more

MeterM101.2575P323-75.583e50°
1 Piece(s)Available

12 Days or more

MeterM101.575P323-75.583e50°
1 Piece(s)Available

10 Days or more

MeterM121.2582P326-8.56.593e50°
1 Piece(s)Available

10 Days or more

MeterM121.582P326-8.56.593e50°
1 Piece(s)Available

10 Days or more

MeterM121.7582P326-8.56.593e50°
1 Piece(s)Available

10 Days or more

MeterM14288P326-10.58113e50°
1 Piece(s)Available

10 Days or more

MeterM16295P326-12.510133e50°
1 Piece(s)Available

10 Days or more

MeterM182.5100P333-1411144e50°
1 Piece(s)Available

10 Days or more

MeterM201.5105P333-1512154e50°
1 Piece(s)Available

10 Days or more

MeterM202.5105P333-1512154e50°
1 Piece(s)Available

10 Days or more

MeterM221.5115P333-1713164e50°
1 Piece(s)Available

10 Days or more

MeterM222.5115P333-1713164e50°
1 Piece(s)Available

10 Days or more

MeterM241.5120P339-1915184e50°
1 Piece(s)Available

10 Days or more

MeterM243120P339-1915184e50°
1 Piece(s)Available

10 Days or more

MeterM271.5130P339-2015184e50°

Loading...

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Surface Treatment Oxidation treatment

Additional Products in this Category

Tech Support