(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cutter for Submarine Gate 20°30° CS-G

Cutter for Submarine Gate 20°30° CS-G
  • Volume Discount

A specialized drill for use when machining submarine gates (tunnel gates) in the dies used for plastic injection molding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS-G0.52-J
CS-G0.52-LS
CS-G0.53-J
CS-G0.53-LS
CS-G0.62-J
CS-G0.62-LS
CS-G0.63-J
CS-G0.63-LS
CS-G0.72-J
CS-G0.72-LS
CS-G0.73-J
CS-G0.73-LS
CS-G0.82-J
CS-G0.82-LS
CS-G0.83-J
CS-G0.83-LS
CS-G0.92-LS
CS-G0.93-LS
CS-G1.02-J
CS-G1.02-LS
CS-G1.03-J
CS-G1.03-LS
CS-G1.028J
CS-G1.028K
CS-G1.028LS
CS-G1.038J
CS-G1.038K
CS-G1.038LS
CS-G1.52-K
CS-G1.52-LS
CS-G1.53-K
CS-G1.53-LS
CS-G2.02-K
CS-G2.02-LS
CS-G2.03-K
CS-G2.03-LS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
Dc
(mm)
1 Piece(s)Available

11 Days or more

2060.5X20°X6570.5
1 Piece(s)Available

11 Days or more

2060.5X20°X61000.5
1 Piece(s)Available

10 Days or more

3060.5X30°X6570.5
1 Piece(s)Available

11 Days or more

3060.5X30°X61000.5
1 Piece(s)Available

11 Days or more

2060.6X20°X6570.6
1 Piece(s)Available

10 Days or more

2060.6X20°X61000.6
1 Piece(s)Available

10 Days or more

3060.6X30°X6570.6
1 Piece(s)Available

10 Days or more

3060.6X30°X61000.6
1 Piece(s)Available

11 Days or more

2060.7X20°X6570.7
1 Piece(s)Available

10 Days or more

2060.7X20°X61000.7
1 Piece(s)Available

10 Days or more

3060.7X30°X6570.7
1 Piece(s)Available

10 Days or more

3060.7X30°X61000.7
1 Piece(s)Available

10 Days or more

2060.8X20°X6570.8
1 Piece(s)Available

10 Days or more

2060.8X20°X61000.8
1 Piece(s)Available

10 Days or more

3060.8X30°X6570.8
1 Piece(s)Available

10 Days or more

3060.8X30°X61000.8
1 Piece(s)Available

9 Days or more

2060.9X20°X61000.9
1 Piece(s)Available

10 Days or more

3060.9X30°X61000.9
1 Piece(s)Available

10 Days or more

2061X20°X6571
1 Piece(s)Available

11 Days or more

2061X20°X61001
1 Piece(s)Available

8 Days or more

3061X30°X6571
1 Piece(s)Available

11 Days or more

3061X30°X81001
1 Piece(s)Available

10 Days or more

2081X20°X8571
1 Piece(s)Available

10 Days or more

2081X20°X8701
1 Piece(s)Available

10 Days or more

2081X20°X81001
1 Piece(s)Available

8 Days or more

3081X30°X8571
1 Piece(s)Available

10 Days or more

3081X30°X8701
1 Piece(s)Available

10 Days or more

3081X30°X81001
1 Piece(s)Available

10 Days or more

2081.5X20°X8701.5
1 Piece(s)Available

10 Days or more

2081.5X20°X81001.5
1 Piece(s)Available

10 Days or more

3081.5X30°X8701.5
1 Piece(s)Available

10 Days or more

3081.5X30°X81001.5
1 Piece(s)Available

10 Days or more

2082X20°X8702
1 Piece(s)Available

10 Days or more

2082X20°X81002
1 Piece(s)Available

10 Days or more

3082X30°X8702
1 Piece(s)Available

10 Days or more

3082X30°X81002

Loading...

  1. 1

Basic Information

Application Other Single blade, two blades Single blade Peripheral Blade Y/N NA
Tool Material Type High-speed steel Coating Y/N NA l(mm) 0.5
Number of flutes 2 Shape Cp

Additional Products in this Category

Tech Support