(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Countersink (90°/60° for Drilling Machine) CS-QM

Countersink (90°/60° for Drilling Machine) CS-QM
  • Volume Discount

Countersink that can perform chamfering of round holes, mounting surfaces of small screws and bolts, and grooves.
[Features]
· It has multiple flutes and is ideal for use with drilling machines.
· Angles are available in 90° and 60°.
[Applications]
· Capable of highly precise and stable chamfering of round holes and mounting surfaces of small screws and bolts.

PDF

Part Number

Configured Part Number is shown.

Part Number
CS010QM6
CS010QM9
CS016QM6
CS020QM6
CS025QM6
CS030QM6
CS6.0QM9
CS8.0QM6
CS8.0QM9
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
Number of flutes D1
(mm)
Shape
1 Piece(s)Available

11 Days or more

60810X60°X85032Cn
1 Piece(s)Available

8 Days or more

90810X90°X84632Cn
1 Piece(s)Available

10 Days or more

601016X60°X106053.2Cn
1 Piece(s)Available

10 Days or more

601020X60°X106454Cn
1 Piece(s)Available

10 Days or more

601025X60°X106977Cn
1 Piece(s)Available

11 Days or more

601230X60°X127679Cn
1 Piece(s)Available

10 Days or more

9066X90°X64231.2Cm
1 Piece(s)Available

8 Days or more

6088X60°X84831.6Cm
1 Piece(s)Available

8 Days or more

9088X90°X84431.6Cm
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
Number of flutes D1
(mm)
Shape

Loading...

  1. 1

Basic Information

Application Hole Chamfer Single blade, two blades Single blade Peripheral Blade Y/N NA
Tool Material Type High-speed steel Coating Y/N NA

Additional Products in this Category

Tech Support