(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.
Part Number |
---|
ASHMR012M |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Nitriding Treatment | Torsional Angle | 45° |
Please check the type/dimensions/specifications of the part ASHMR012M in the Spiral Flute Taps - For Aluminum, AL+SP/AL-SP series.
Part Number |
---|
ASHMR010M |
ASHMR010N |
ASHMR010O |
ASHMR012N |
ASHMR012O |
ASHMR012P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy