(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiCN Coated Point Drill PE90° PE-Q-V

TiCN Coated Point Drill PE90° PE-Q-V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The 2 angles, 125° tip angle and 90° chamfer angle, make it possible to simultaneously perform centering and chamfering. The two-tier planar shape provides excellent biting to achieve high machining accuracy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPE010Q
VPE012Q
VPE016Q
VPE020Q
VPE3.0Q
VPE4.0Q
VPE6.0Q
VPE8.0Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
Dc
(mm)
l1
(mm)
1 Piece(s)Available

8 Days or more

1010X3X90°751530.78
1 Piece(s)Available

8 Days or more

1212X3.5X90°85173.50.91
1 Piece(s)Available

8 Days or more

1616X4X90°902141.04
1 Piece(s)Available

8 Days or more

2020X5X90°1002451.3
1 Piece(s)Available

8 Days or more

33X0.5X90°4060.50.13
1 Piece(s)Available

17 Days or more

44X1X90°45810.26
1 Piece(s)Available

8 Days or more

66X2X90°551020.52
1 Piece(s)Available

8 Days or more

88X2.5X90°65142.50.65

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 125° work material general steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N Available Coating Type TiCN Number of flutes 2
Shape Ch Chamfer angle(°) 90

Additional Products in this Category

Tech Support