(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFIHS Series

Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFIHS Series
  • Volume Discount

Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Also suitable for vertical machining of blind holes in materials such as carbon steel and alloy steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HFIHSS010N
HFIHSS010O
HFIHSS012N
HFIHSS012O
HFIHSS012P
HFIHSS014O
HFIHSS016O
HFIHSS018O
HFIHSS6.0M
HFIHSS8.0N
HFIHST020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M101.2575P412-103m
1 Piece(s)Available

10 Days or more

M101.575P413-103m
1 Piece(s)Available

10 Days or more

M121.2582P414-123m
1 Piece(s)Available

10 Days or more

M121.582P414-123m
1 Piece(s)Available

10 Days or more

M121.7582P415-123m
1 Piece(s)Available

10 Days or more

M141.588P414-123m
1 Piece(s)Available

10 Days or more

M161.595P414-163m
1 Piece(s)Available

10 Days or more

M181.5100P414-164m
1 Piece(s)Available

10 Days or more

M6162P4112763k
1 Piece(s)Available

10 Days or more

M81.2570P412-83m
1 Piece(s)Available

10 Days or more

M201.5105P514-164m

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Cobalt HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiCN Torsional Angle 45°

Additional Products in this Category

Tech Support