(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - Dry Tapping, Through Hole Use, HDISL Series

Spiral Flute Taps - Dry Tapping, Through Hole Use, HDISL Series
  • Volume Discount

[Features]
· Ultra-high-speed machining and mist or dry machining is possible with a side through-hole shape adopted.
· Suitable for through-holes in cast aluminum, can be used both horizontally and vertically, and can be used for dry machining and ultra-high speed machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HDISLS010N
HDISLS010O
HDISLS012N
HDISLS012O
HDISLS012P
HDISLS014O
HDISLS016O
HDISLS018O
HDISLS6.0M
HDISLS8.0N
HDISLT020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M101.2575P424-103m
1 Piece(s)Available

10 Days or more

M101.575P424-103m
1 Piece(s)Available

10 Days or more

M121.2582P429-123m
1 Piece(s)Available

10 Days or more

M121.582P429-123m
1 Piece(s)Available

10 Days or more

M121.7582P429-123m
1 Piece(s)Available

10 Days or more

M141.588P430-123m
1 Piece(s)Available

10 Days or more

M161.595P432-163m
1 Piece(s)Available

10 Days or more

M181.5100P437-164m
1 Piece(s)Available

10 Days or more

M6162P4192763k
1 Piece(s)Available

10 Days or more

M81.2570P422-83m
1 Piece(s)Available

10 Days or more

M201.5105P537-164m

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Cobalt HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N Available Coating Type TiCN Torsional Angle 15

Additional Products in this Category

Tech Support