(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Loupe Used by Both Hands (Desktop)

Loupe Used by Both Hands (Desktop)
  • Volume Discount

•Product Model: Illuminated Desk Magnifier
•Magnification (times): 2
•Includes LED Light: With LED Light
•With / Without Scale: Not Included
•Mass (g): Approx. 175 (including batteries)

Part Number

Configured Part Number is shown.

LP-38R

Part Number
LP-38R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Arm Type Lighting Magnifying Mirror Magnification(times) 2 With/Without LED Light With LED Light
With / Without Scale NA Mass(g) Approx. 175 (including batteries) Material: Lens Acrylic Resin
Materials: Main Unit, LED Part ABS Resin Material: Foot ABS Resin Lighting method LED light
Continuous illumination time Approximately 20 hours Power Supply LR43 X 3 pcs (with Test Battery) External Dimensions(mm) W148 x D140 x H260 (when assembled)

Additional Products in this Category

Tech Support