(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Portable Thermometer - Infrared with Auto Power Off, IP67 Dust/Water Protection

Portable Thermometer - Infrared with Auto Power Off, IP67 Dust/Water Protection
  • Volume Discount

[Features]
· IP67 waterproof specification, water-washable.
· Compact, lightweight design is conveniently portable.
· Measuring range: -33°C to +180°C.
· Auto power off function.
· Measurement Distance (D): Measurement Area (S) = 1:1

Part Number

Configured Part Number is shown.

AD-5617WP

Part Number
AD-5617WP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -33~180 Temperature minimal display(°C) 0.2 0.2 (-9.8°C to +180.0°C), Otherwise 1
Drip-proof and Waterproof function Waterproof Distance to Measuring Range Ratio (D to S) 1 to 1 Power Supply LR44 Micro Cell X2
Battery life Approx. 30 hours (continuous use) Response Time(Second) Approximately 1 (90%) Measurement accuracy: radiation thermometer ±2.5% or ±2.5°C, whichever is greater (for 0°C or more)
Width(mm) 18 Depth(mm) 82 Height(mm) 18
Waterproof / Drip-proof type IP67 Emissivity setting 0.95 Fixed Features ● IP67 waterproof specification, water-washable ● Compact, lightweight design is convenient to carry ● Auto power off function
Mass(g) 21

Please check the type/dimensions/specifications of the part AD-5617WP in the Portable Thermometer - Infrared with Auto Power Off, IP67 Dust/Water Protection series.

Additional Products in this Category

Tech Support