(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Gauge - Steel, AA Series, 0.001 mm Increments

Pin Gauge - Steel, AA Series, 0.001 mm Increments
  • Volume Discount

•Product Model: Pin Gauge
•Set/Single Item Classfication: Single Item
•Material: Gauge Steel
•Dimension classification (mm): 0.001 increment
•Note: All products sub-zero treated. For sizes in the thousandths, please use the steel pin gauge single item AA series 0.01 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AA-0.505
AA-0.525
AA-0.535
AA-0.575
AA-0.585
AA-0.605
AA-0.615
AA-0.625
AA-0.645
AA-0.675
AA-0.695
AA-0.705
AA-0.715
AA-0.725
AA-0.735
AA-0.745
AA-0.755
AA-0.775
AA-0.785
AA-0.795
AA-0.805
AA-0.815
AA-0.825
AA-0.845
AA-0.855
AA-0.865
AA-0.875
AA-0.885
AA-0.895
AA-0.915
AA-0.925
AA-0.935
AA-0.945
AA-0.955
AA-0.965
AA-0.975
AA-0.985
AA-0.995
AA-1.005
AA-1.015
AA-1.025
AA-1.035
AA-1.045
AA-1.055
AA-1.065
AA-1.075
AA-1.095
AA-1.105
AA-1.115
AA-1.125
AA-1.155
AA-1.165
AA-1.175
AA-1.185
AA-1.195
AA-1.205
AA-1.215
AA-1.225
AA-1.235
AA-1.245
Part NumberMinimum order quantityVolume DiscountDays to Ship Gauge Diameter Overall Length L
(mm)
Diameter precision
(μm)
Roundness Cylindricity
(μm)
1 Piece(s)Available

8 Days or more

0.50540±0.80.5
1 Piece(s)Available

8 Days or more

0.52540±0.80.5
1 Piece(s)Available

8 Days or more

0.53540±0.80.5
1 Piece(s)Available

8 Days or more

0.57540±0.80.5
1 Piece(s)Available

8 Days or more

0.58540±0.80.5
1 Piece(s)Available

8 Days or more

0.60540±0.80.5
1 Piece(s)Available

13 Days or more

0.61540±0.80.5
1 Piece(s)Available

8 Days or more

0.62540±0.80.5
1 Piece(s)Available

8 Days or more

0.64540±0.80.5
1 Piece(s)Available

8 Days or more

0.67540±0.80.5
1 Piece(s)Available

8 Days or more

0.69540±0.80.5
1 Piece(s)Available

8 Days or more

0.70540±0.80.5
1 Piece(s)Available

8 Days or more

0.71540±0.80.5
1 Piece(s)Available

8 Days or more

0.72540±0.80.5
1 Piece(s)Available

8 Days or more

0.73540±0.80.5
1 Piece(s)Available

13 Days or more

0.74540±0.80.5
1 Piece(s)Available

13 Days or more

0.75540±0.80.5
1 Piece(s)Available

13 Days or more

0.77540±0.80.5
1 Piece(s)Available

8 Days or more

0.78540±0.80.5
1 Piece(s)Available

8 Days or more

0.79540±0.80.5
1 Piece(s)Available

8 Days or more

0.80540±0.80.5
1 Piece(s)Available

8 Days or more

0.81540±0.80.5
1 Piece(s)Available

8 Days or more

0.82540±0.80.5
1 Piece(s)Available

8 Days or more

0.84540±0.80.5
1 Piece(s)Available

8 Days or more

0.85540±0.80.5
1 Piece(s)Available

13 Days or more

0.86540±0.80.5
1 Piece(s)Available

8 Days or more

0.87540±0.80.5
1 Piece(s)Available

8 Days or more

0.88540±0.80.5
1 Piece(s)Available

8 Days or more

0.89540±0.80.5
1 Piece(s)Available

8 Days or more

0.91540±0.80.5
1 Piece(s)Available

8 Days or more

0.92540±0.80.5
1 Piece(s)Available

8 Days or more

0.93540±0.80.5
1 Piece(s)Available

8 Days or more

0.94540±0.80.5
1 Piece(s)Available

8 Days or more

0.95540±0.80.5
1 Piece(s)Available

8 Days or more

0.96540±0.80.5
1 Piece(s)Available

8 Days or more

0.97540±0.80.5
1 Piece(s)Available

8 Days or more

0.98540±0.80.5
1 Piece(s)Available

8 Days or more

0.99540±0.80.5
1 Piece(s)Available

8 Days or more

1.00550±0.80.5
1 Piece(s)Available

8 Days or more

1.01550±0.80.5
1 Piece(s)Available

8 Days or more

1.02550±0.80.5
1 Piece(s)Available

8 Days or more

1.03550±0.80.5
1 Piece(s)Available

8 Days or more

1.04550±0.80.5
1 Piece(s)Available

8 Days or more

1.05550±0.80.5
1 Piece(s)Available

8 Days or more

1.06550±0.80.5
1 Piece(s)Available

8 Days or more

1.07550±0.80.5
1 Piece(s)Available

8 Days or more

1.09550±0.80.5
1 Piece(s)Available

13 Days or more

1.10550±0.80.5
1 Piece(s)Available

13 Days or more

1.11550±0.80.5
1 Piece(s)Available

8 Days or more

1.12550±0.80.5
1 Piece(s)Available

13 Days or more

1.15550±0.80.5
1 Piece(s)Available

8 Days or more

1.16550±0.80.5
1 Piece(s)Available

8 Days or more

1.17550±0.80.5
1 Piece(s)Available

8 Days or more

1.18550±0.80.5
1 Piece(s)Available

8 Days or more

1.19550±0.80.5
1 Piece(s)Available

8 Days or more

1.20550±0.80.5
1 Piece(s)Available

8 Days or more

1.21550±0.80.5
1 Piece(s)Available

8 Days or more

1.22550±0.80.5
1 Piece(s)Available

8 Days or more

1.23550±0.80.5
1 Piece(s)Available

8 Days or more

1.24550±0.80.5

Loading...

Basic Information

Product Type Pin gauge Set / Single Item Category Single Item Material Gauge Steel
Dimensions classification(mm) 0.001 increment Hardness(HV) 650 or more Note All products sub-zero treated. For sizes in the thousandths, please use the steel pin gauge single item AA series 0.01 mm.

Additional Products in this Category

Tech Support