(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Gauge - Steel, AA Series, 0.01 mm Increments

Pin Gauge - Steel, AA Series, 0.01 mm Increments

Click this image to zoom it.

  • Volume Discount

A popular type designed with a focus on affordability. Can be used for a wide range of applications, including measuring, inspecting and positioning.

[Features]· For 1 mm or greater, the nominal dimensions are printed on the pin gauge.
· Finished with a sub-zero treatment
· A total of 1,991 product variants are available.

[Applications]· For measuring hole diameters, groove widths, distance between hole centers, positions, etc.

[Hardness]· HV650 or greater

[Content Quantity]· 1

Part Number

Configured Part Number is shown.

Part Number
AA-0.10
AA-0.11
AA-0.12
AA-0.13
AA-0.14
AA-0.15
AA-0.16
AA-0.17
AA-0.18
AA-0.19
AA-0.20
AA-0.21
AA-0.22
AA-0.23
AA-0.24
AA-0.25
AA-0.26
AA-0.27
AA-0.28
AA-0.29
AA-0.30
AA-0.31
AA-0.32
AA-0.33
AA-0.34
AA-0.35
AA-0.36
AA-0.37
AA-0.38
AA-0.39
AA-0.40
AA-0.41
AA-0.42
AA-0.43
AA-0.44
AA-0.45
AA-0.46
AA-0.47
AA-0.48
AA-0.49
AA-0.50
AA-0.51
AA-0.52
AA-0.53
AA-0.54
AA-0.55
AA-0.56
AA-0.57
AA-0.58
AA-0.59
AA-0.60
AA-0.61
AA-0.62
AA-0.63
AA-0.64
AA-0.65
AA-0.66
AA-0.67
AA-0.68
AA-0.69
Part NumberMinimum order quantityVolume DiscountDays to Ship Gauge Diameter Dimensions classification
(mm)
Overall Length L
(mm)
Diameter precision
(μm)
Hardness
(HV)
Roundness Cylindricity
(μm)
Note
1 Piece(s)Available

8 Days or more

0.10.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.110.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.120.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.130.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.140.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.150.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.160.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.170.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.180.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.190.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.20.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.210.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.220.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.230.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.240.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.250.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.260.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.270.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.280.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.290.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

Same day

Stock

0.30.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.310.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.320.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.330.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.340.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

13 Days or more

0.350.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.360.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.370.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

13 Days or more

0.380.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.390.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.40.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.410.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.420.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

13 Days or more

0.430.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.440.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.450.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.460.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

13 Days or more

0.470.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.480.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

13 Days or more

0.490.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.50.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.510.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.520.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.530.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.540.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.550.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.560.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.570.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

13 Days or more

0.580.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.590.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.60.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.610.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.620.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

13 Days or more

0.630.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.640.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.650.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.660.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.670.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.680.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated
1 Piece(s)Available

8 Days or more

0.690.01 increment40±0.8650 or more0.5All Products Sub-Zero Treated

Loading...

Basic Information

Product Type Pin gauge Set / Single Item Category Single Item Material Gauge Steel

Additional Products in this Category

Tech Support