(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Static Electricity Removal Brush Earth Strap Connection

Static Electricity Removal Brush Earth Strap Connection
  • Volume Discount

•Product Model: Brush Type
•Bristle Material: Organic Conductive Acrylic Antistatic Fibers
•Length: 150
•Type: With cord
•Brush Part Material: Made of Conductive Fiber

Part Number

Configured Part Number is shown.

65357-30150

Part Number
65357-30150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Brush Type Hair material Organic conductive acrylic antistatic fiber Overall length (mm) 150
Details Type With cord Material (Brush Part) Made of Conductive Fiber Features 1 Adding copper sulfate to acrylic fibers delivers excellent conductivity and conduction removal functions to achieve a brush with static electricity suppressing fibers.
Features 2 Earthed types have a grounding clip that can dissipate static electricity in the air with great efficiency. Features 3 Static charge can be discharged easily merely by brushing the anti-static brush. Application Prevents electronics etc. from having malfunctions or being damaged by static electricity and prevents contamination caused by dust

Please check the type/dimensions/specifications of the part 65357-30150 in the Static Electricity Removal Brush Earth Strap Connection series.

Additional Products in this Category

Tech Support