(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, 7 X D, with Oil Hole, RT80U 1173

Carbide Solid Drill Bits - End Mill Shank, 7 X D, with Oil Hole, RT80U 1173
  • Volume Discount

Uses an RT blade for consistent drilling performance. Internal lubrication gives good chip discharge properties.

Part Number

Configured Part Number is shown.

Part Number
1173-009.600
1173-009.700
1173-010.000
1173-010.200
1173-011.000
1173-011.500
1173-011.800
1173-012.000
1173-012.200
1173-012.500
1173-012.700
1173-013.000
1173-013.500
1173-014.000
1173-014.500
1173-015.000
1173-015.500
1173-015.800
1173-016.000
1173-016.500
1173-017.000
1173-017.460
1173-017.500
1173-018.000
1173-018.500
1173-019.000
1173-020.000
1173-021.000
1173-022.000
1173-025.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

27 Days or more

9.6991511648
1 Piece(s)Available

27 Days or more

9.7991511648
1 Piece(s)Available

27 Days or more

10991511648
1 Piece(s)Available

27 Days or more

10.2991511648
1 Piece(s)Available

27 Days or more

11991511648
1 Piece(s)Available

27 Days or more

11.5991511648
1 Piece(s)Available

27 Days or more

11.8991511648
1 Piece(s)Available

27 Days or more

12991511648
1 Piece(s)Available

27 Days or more

12.21151671648
1 Piece(s)Available

27 Days or more

12.51151671648
1 Piece(s)Available

27 Days or more

12.71151671648
1 Piece(s)Available

27 Days or more

131151671648
1 Piece(s)Available

27 Days or more

13.51151671648
1 Piece(s)Available

27 Days or more

141151671648
1 Piece(s)Available

27 Days or more

14.51321862050
1 Piece(s)Available

27 Days or more

151321862050
1 Piece(s)Available

27 Days or more

15.51321862050
1 Piece(s)Available

27 Days or more

15.81321862050
1 Piece(s)Available

27 Days or more

161321862050
1 Piece(s)Available

27 Days or more

16.51482022050
1 Piece(s)Available

27 Days or more

171482022050
1 Piece(s)Available

27 Days or more

17.461482022050
1 Piece(s)Available

27 Days or more

17.51482022050
1 Piece(s)Available

27 Days or more

181482022050
1 Piece(s)Available

27 Days or more

18.51642242556
1 Piece(s)Available

27 Days or more

191642242556
1 Piece(s)Available

27 Days or more

201642242556
1 Piece(s)Available

27 Days or more

211812412556
1 Piece(s)Available

27 Days or more

221812412556
1 Piece(s)Available

27 Days or more

252142783260

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole Available
Number of flutes(sheet) 2 tip angle(°) 140 Standard DIN6538L
Internal oil supply Available Blade diameter tolerance h7 Shank diameter tolerance h6

Additional Products in this Category

Tech Support