(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

All Purpose Ball End Mill Regular 2-Flute 3679

All Purpose Ball End Mill Regular 2-Flute 3679
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened materials. Suitable for processing of curved surfaces.

Part Number

Configured Part Number is shown.

Part Number
3679-000.500
3679-000.800
3679-001.000
3679-001.500
3679-002.000
3679-003.000
3679-004.000
3679-005.000
3679-006.000
3679-008.000
3679-010.000
3679-012.000
3679-014.000
3679-014.001
3679-016.000
3679-018.000
3679-018.001
3679-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)
1 Piece(s)Available

8 Days or more

3830.510.25
1 Piece(s)Available

8 Days or more

3830.810.4
1 Piece(s)Available

8 Days or more

383120.5
1 Piece(s)Available

8 Days or more

3831.530.8
1 Piece(s)Available

8 Days or more

576261
1 Piece(s)Available

8 Days or more

576371.5
1 Piece(s)Available

8 Days or more

576482
1 Piece(s)Available

8 Days or more

5765102.5
1 Piece(s)Available

8 Days or more

5766103
1 Piece(s)Available

8 Days or more

6388164
1 Piece(s)Available

8 Days or more

721010195
1 Piece(s)Available

8 Days or more

831212226
1 Piece(s)Available

8 Days or more

831414227
1 Piece(s)Available

8 Days or more

921614267
1 Piece(s)Available

8 Days or more

921616268
1 Piece(s)Available

8 Days or more

921818269
1 Piece(s)Available

8 Days or more

1042018329
1 Piece(s)Available

10 Days or more

10420203210

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard DIN6527L
Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support