(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square End Mill Long Neck 4-Flute Corner Radius for High Hardness Steel GF300T 3362 (3362-006.000)

Square End Mill Long Neck 4-Flute Corner Radius for High Hardness Steel GF300T 3362 3362-006.000
  • Volume Discount

[Features]
· Capable of machining hardened materials of hardness exceeding 60 HRC.
· Suitable for machining in deep locations.

Part Number

Configured Part Number is shown.

3362-006.000

Part Number
3362-006.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
1 Piece(s)Available

8 Days or more

617563995.7

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 Number of Flutes(sheet) 4 Model Long-Neck Radius
Coating Other Helix Angle (Θ) Standard torsion (30-40°) Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Please check the type/dimensions/specifications of the part 3362-006.000 in the Square End Mill Long Neck 4-Flute Corner Radius for High Hardness Steel GF300T 3362 series.

Products like this...

Part Number
3362-008.000
3362-010.000
3362-012.000
3362-016.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
1 Piece(s)Available

8 Days or more

81100864127.7
1 Piece(s)Available

8 Days or more

101.51001060159.5
1 Piece(s)Available

8 Days or more

121.5150121051811.5
1 Piece(s)Available

8 Days or more

162150161022415.5

Additional Products in this Category

Tech Support