(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Square End Mill Long Multi-Flute (6-Flute) Corner Radius for High Hardness Steel 3363

Square End Mill Long Multi-Flute (6-Flute) Corner Radius for High Hardness Steel 3363
  • Volume Discount

[Features]
· Capable of machining hardened materials of hardness exceeding 60 HRC.
· Features short flutes and rounded corners with high rigidity, enabling high precision machining in deep areas.

Part Number

Configured Part Number is shown.

Part Number
3363-006.000
3363-008.000
3363-010.000
3363-012.000
3363-016.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
1 Piece(s)Available

10 Days or more

60.575639135.7
1 Piece(s)Available

10 Days or more

80.5100864197.7
1 Piece(s)Available

26 Days or more

100.51001060229.5
1 Piece(s)Available

26 Days or more

121150121052611.5
1 Piece(s)Available

10 Days or more

161150161023215.5

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Titanium Number of Flutes(sheet) 6 Model Long-Neck Radius
Coating Other Helix Angle (Θ) Powerful Torsion (45°-60°) Standard G.S.
Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support