(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unequal Lead End Mill Regular 4-Flute for High Hardness Steel RF100H 3895

Unequal Lead End Mill Regular 4-Flute for High Hardness Steel RF100H 3895
  • Volume Discount

Capable of machining 52 HRC or harder high hardness steel.

Part Number

Configured Part Number is shown.

Part Number
3895-006.000
3895-008.000
3895-010.000
3895-012.000
3895-016.000
3895-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

8 Days or more

613657215.5
1 Piece(s)Available

8 Days or more

819863277.5
1 Piece(s)Available

8 Days or more

10221072329.2
1 Piece(s)Available

8 Days or more

122612833811.2
1 Piece(s)Available

8 Days or more

163216924415
1 Piece(s)Available

8 Days or more

2038201045419

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Coating A
Torsion Angle (θ) Variable lead Tool Material Carbide Standard DIN6527L
Coating Details TiAiN Blade diameter tolerance h10

Additional Products in this Category

Tech Support