(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Brazed Gun Drill Bit, EB80 5460

Carbide Solid Drill Bits - Brazed Gun Drill Bit, EB80 5460
  • Volume Discount

Brazed carbide head type with a tube that uses highly springy hardened steel pipe. The screwdriver diameter is metric to support oil hole holders for machining centers.

Part Number

Configured Part Number is shown.

Part Number
5460-004.000
5460-004.200
5460-004.500
5460-005.000
5460-005.500
5460-006.000
5460-006.500
5460-007.000
5460-008.000
5460-009.000
5460-010.000
5460-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)
1 Piece(s)Available

27 Days or more

41552001245
1 Piece(s)Available

27 Days or more

4.21652101245
1 Piece(s)Available

10 Days or more

4.51752201245
1 Piece(s)Available

27 Days or more

51822301648
1 Piece(s)Available

27 Days or more

5.51972451648
1 Piece(s)Available

27 Days or more

62122601648
1 Piece(s)Available

27 Days or more

6.52272751648
1 Piece(s)Available

27 Days or more

72422901648
1 Piece(s)Available

27 Days or more

82723201648
1 Piece(s)Available

27 Days or more

93023501648
1 Piece(s)Available

27 Days or more

103504002050
1 Piece(s)Available

27 Days or more

124004502050

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type TiN
With/without Oil Hole Available Number of flutes(sheet) 2 Internal oil supply Available
Blade diameter tolerance h5

Additional Products in this Category

Tech Support