(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Improves chip disposal by increasing groove width, allowing stable small diameter deep hole milling. Equipped with cooling ducts for internal lubrication, ideal for deep hole machining
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Carbide | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | With/without Oil Hole | Available | Number of flutes(sheet) | 2 |
tip angle(°) | 135 | shank diameter d2(mm) | 4 | Standard | G.S. |
Internal oil supply | Available | Blade diameter tolerance | m7 | Shank diameter tolerance | h6 |
Coating Details | superA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy