(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, TiCN Coated, TM SP for 2 X D 3737

Thread Mills - Carbide, TiCN Coated, TM SP for 2 X D 3737
  • Volume Discount

[Features]
· Threading is performed with helical cutting.
· If the pitch is the same, one unit can process threads with different diameters.
· Both right-handed and left-handed female threads can be machined.

Part Number

Configured Part Number is shown.

Part Number
3737-6.000
3737-8.000
3737-8.005
3737-10.000
3737-10.005
3737-10.006
3737-12.000
3737-14.000
3737-14.007
3737-16.000
3737-16.007
3737-20.000
3737-20.007
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter d1 Pitch P
(mm)
Overall Length L1
(mm)
Number of flutes
(sheet)
shank diameter d2
(mm)
Length under neck l2
(mm)
Thread O.D. d1
(mm)
Drill Diameter dk
(mm)
1 Piece(s)

26 Days or more

M61543613.54.85
1 Piece(s)

10 Days or more

M81.25623818.16.46.8
1 Piece(s)

26 Days or more

M81623817.56.47
1 Piece(s)

10 Days or more

M101.57431021.87.958.5
1 Piece(s)Available

10 Days or more

M1017431021.57.959
1 Piece(s)

26 Days or more

M101.257431021.97.958.8
1 Piece(s)

26 Days or more

M121.757441025.49.9510.2
1 Piece(s)

26 Days or more

M142904123111.212
1 Piece(s)Available

26 Days or more

M141.59041230.811.212.5
1 Piece(s)

10 Days or more

M162904143512.814
1 Piece(s)

26 Days or more

M161.59041433.812.814.5
1 Piece(s)

26 Days or more

M202.510241641.314.9517.5
1 Piece(s)

10 Days or more

M201.510241642.814.9518.5

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type Carbide Tap Model Thread cutter
Bore Model For through hole / For blind hole Coating Presence Available Coating Type TiCN
Standard G.S. Internal oil supply Available Shank diameter tolerance h6

Additional Products in this Category

Tech Support