(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Shank Drill, Stub Type-N 2460

Straight Shank Drill, Stub Type-N 2460
  • Volume Discount

A general purpose drill with FIRE (TiAlN) coating for general applications.

Part Number

Configured Part Number is shown.

2460-014.500

Part Number
2460-014.500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) d1(mm) 14.5 Groove Length l2(mm) 56 work material general steel / Cast Iron / Aluminum / Copper / Resin
Tool Material Type HSS Overall Length L1(mm) 111 Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN1897
Blade diameter tolerance h8 Coating Details FIRE

Please check the type/dimensions/specifications of the part 2460-014.500 in the Straight Shank Drill, Stub Type-N 2460 series.

Additional Products in this Category

Tech Support