(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, GT100 S400, Long

HSS Solid Drill Bits - Straight Shank, GT100 S400, Long
  • Volume Discount

[Features]
· A high rigidity drill for drilling deep holes with excellent chip discharge.

Part Number

Configured Part Number is shown.

Part Number
S400-004.000
S400-004.500
S400-005.000
S400-005.500
S400-006.000
S400-006.500
S400-007.000
S400-007.500
S400-008.000
S400-008.500
S400-009.000
S400-009.500
S400-010.000
S400-010.500
S400-011.000
S400-011.500
S400-012.000
S400-012.500
S400-013.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
1 Piece(s)

8 Days or more

4
1 Piece(s)

10 Days or more

4.5
1 Piece(s)

8 Days or more

5
1 Piece(s)

10 Days or more

5.5
1 Piece(s)

8 Days or more

6
1 Piece(s)

10 Days or more

6.5
1 Piece(s)

8 Days or more

7
1 Piece(s)

10 Days or more

7.5
1 Piece(s)Available

8 Days or more

8
1 Piece(s)

8 Days or more

8.5
1 Piece(s)

8 Days or more

9
1 Piece(s)

10 Days or more

9.5
1 Piece(s)

8 Days or more

10
1 Piece(s)

10 Days or more

10.5
1 Piece(s)

10 Days or more

11
1 Piece(s)

10 Days or more

11.5
1 Piece(s)

10 Days or more

12
1 Piece(s)

8 Days or more

12.5
1 Piece(s)

10 Days or more

13

Loading...

  1. 1

Basic Information

Groove Length l2(mm) 250 work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO
Overall Length L1(mm) 400 Shank Type straight shank Coating Y/N Available
Coating Type Other With/without Oil Hole NA tip angle(°) 118
Standard G.S. Blade diameter tolerance h8 Coating Details DM

Additional Products in this Category

Tech Support